User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
PFOTO
PFoto
PLID
134917
DATA_SHEET
Data sheet
Data sheet
MANUTYPEDESC
Manufacturer type description
DS7-340SX055N0-N
DESCSHORT
Short Description
Soft starter, 55 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS3
DESCLONG
Long Description
Soft starter, Description: With internal bypass contacts, Function: Soft starters for three-phase loads, Mains supply voltage (50/60 Hz): ULN= 200 - 480 V AC, Supply voltage: Us= 24 V AC/DC, Control voltage: UC= 24 V AC, 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 30 kW, at 460 V, 60 Hz: P= 40 HP, Rated operational current AC-53: Ie= 55 A, Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, Connection to SmartWire-DT: no, Frame size: FS3, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14
EAN
4015081317325
ECLASS_8_1
ECLASS-8.1
27-37-09-07
PACKAGED_WEIGHT
Packaged weight
1.800
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices